VAL-MS 1000PV-UD ST
-
Type 2 surge protection plug
2805554
Replacement plug for PV arrester combinations of the VAL-MS 1000 DC... product range
Product details
Product type | PV arrester |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
Type | Male |
Number of positions | 1 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 400 V AC |
Connection method | FLASHTRAB/VALVETRAB plug-in system connector |
Width | 17.7 mm |
Height | 52.4 mm |
Depth | 54.5 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | 1L-N/PE |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 580 V AC |
Protective conductor current IPE | ≤ 250 µA |
Standby power consumption PC | ≤ 0.15 VA |
Nominal discharge current In (8/20) µs | 15 kA |
Maximum discharge current Imax (8/20) µs | 30 kA |
Voltage protection level Up | ≤ 2.5 kV |
Response time tA | ≤ 25 ns |
Max. backup fuse with branch wiring | 125 A (gL/gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / DIN EN 61643-11 |
Standards | |
Standards/regulations | IEC 61643-1 |
DIN EN 61643-11 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Mounting type | on base element |
Item number | 2805554 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | CL1324 |
GTIN | 4046356465496 |
Weight per piece (including packing) | 100 g |
Weight per piece (excluding packing) | 100 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949