SPTAF 1/ 7-3,5-EL-EX
   - 
  PCB terminal block
    
      1071004
      
      
    
  
      Product details
| Product type | Printed circuit board terminal | 
| Product family | SPTAF 1/..-EL-EX | 
| Product line | COMBICON Terminals S | 
| Number of positions | 7 | 
| Pitch | 3.5 mm | 
| Number of rows | 1 | 
| Pin layout | Linear pinning | 
| Solder pins per potential | 2 | 
| Properties | |
| Nominal current IN | 16 A | 
| Nominal voltage UN | 44 V | 
| Ex approval | |
| Identification | 0344 II 2G Ex eb IIC T6...T1 Gb | 
| EU-type examination certificate | SEV 19 ATEX 0159 U | 
| IECEx certificate | IECEx SEV 19.0026U | 
| Connection technology | |
| Nominal cross section | 1.5 mm² | 
| Conductor connection | |
| Connection method | Push-in spring connection | 
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (When connecting and possibly adjusting a solid conductor of 1.5 mm², the mechanical lateral forces, which can affect the terminal block, have to be absorbed by lateral support.) | 
| 0.34 mm² ... 1.5 mm² (Push-in connection) | |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section AWG | 24 ... 16 | 
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² (Conductor connection with open terminal point) | 
| 0.5 mm² ... 0.75 mm² (Push-in connection) | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² (Conductor connection with open terminal point) | 
| 0.5 mm² ... 0.75 mm² (Push-in connection) | |
| Stripping length | 8 mm | 
| Mounting type | Wave soldering | 
| Pin layout | Linear pinning | 
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 | 
| Contact material | Cu alloy | 
| Surface characteristics | hot-dip tin-plated | 
| Metal surface terminal point (top layer) | Tin (2 - 4 µm Sn) | 
| Metal surface soldering area (top layer) | Tin (2 - 4 µm Sn) | 
| Material data - housing | |
| Color (Housing) | green (6021) | 
| Insulating material | PA | 
| Insulating material group | I | 
| CTI according to IEC 60112 | 600 | 
| Flammability rating according to UL 94 | V0 | 
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 | 
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 | 
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C | 
| Material data – actuating element | |
| Color (Actuating element) | orange (2003) | 
| Insulating material | PBT | 
| Insulating material group | IIIa | 
| CTI according to IEC 60112 | 275 | 
| Flammability rating according to UL 94 | V0 | 
| Note on application | Maximum permissible outer diameter of the wire insulation ≤ 3 mm | 
| Note on Ex protection | Certificate of conformity and EX certificate available upon request | 
| Note on Ex protection | Further information is to be found in the installation notes. | 
| Dimensional drawing | 
                 | 
            
| Pitch | 3.5 mm | 
| Width [w] | 26 mm | 
| Height [h] | 12.8 mm | 
| Length [l] | 11 mm | 
| Installed height | 10.2 mm | 
| Solder pin length [P] | 2.6 mm | 
| Pin dimensions | 0.75 x 0.3 mm | 
| PCB design | |
| Hole diameter | 1.1 mm | 
| Test for conductor damage and slackening | |
| Specification | IEC 60999-1:1999-11 | 
| Result | Test passed | 
| Repeated connection and disconnection | |
| Specification | IEC 60999-1:1999-11 | 
| Result | Test passed | 
| Pull-out test | |
| Specification | IEC 60999-1:1999-11 | 
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N | 
| 0.25 mm² / flexible / > 10 N | |
| 1.5 mm² / solid / > 40 N | |
| 1.5 mm² / flexible / > 40 N | |
| Temperature-rise test | |
| Specification | IEC 60947-7-4:2013-08 | 
| Requirement temperature-rise test | The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature. | 
| Short-time withstand current | |
| Specification | IEC 60947-7-4:2013-08 | 
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 | 
| Insulation resistance, neighboring positions | > 5 MΩ | 
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) | 
| Acceleration | 5g (60.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Glow-wire test | |
| Specification | IEC 60695-2-10:2013-04 | 
| Temperature | 850 °C | 
| Time of exposure | 5 s | 
| Aging | |
| Specification | IEC 60947-7-4:2013-08 | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 100 °C | 
| Ambient temperature (storage/transport) | -40 °C ... 70 °C | 
| Relative humidity (storage/transport) | 30 % ... 70 % | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Type of packaging | Tray | 
| Item number | 1071004 | 
| Packing unit | 65 pc | 
| Minimum order quantity | 65 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | ***** | 
| Product key | AALBGA | 
| GTIN | 4063151100711 | 
| Weight per piece (including packing) | 3.82 g | 
| Weight per piece (excluding packing) | 3.68 g | 
| Customs tariff number | 85369010 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27460101 | 
| ECLASS-15.0 | 27460101 | 
ETIM
| ETIM 9.0 | EC002643 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 0.118 kg CO2e | 
Compatible products
Your advantages
Time saving push-in connection, tools not required
        Defined contact force ensures that contact remains stable over the long term
        Finger-operated release button for very convenient operation
        Small component size for applications where space is at a premium
        Satisfies the more stringent safety requirements of “Ex eb” protection according to IEC 60079-7 for potentially explosive areas
        Quick and convenient testing using integrated test option
        PHOENIX CONTACT (SEA) Pte Ltd
        
        80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949