The fourth generation of the high-performance QUINT POWER power supplies ensures superior system availability by means of new functions.
Use in all industrial networks with integrated IO-Link interface and direct connection to the QUINT UPS or the CAPAROC circuit breaker system with system integration.
The unique SFB technology and preventive function monitoring of the QUINT POWER power supply increase the availability of your application.
QUINT4-PS/3AC/24DC/40/IOL
-
Power supply
1151047
Primary-switched power supply unit QUINT POWER, Screw connection, DIN rail mounting, input: 3-phase, output: 24 V DC / 40 A
Product details
AC operation | |
Network type | Star network |
Nominal input voltage range | 3x 400 V AC ... 500 V AC |
2x 400 V AC ... 500 V AC | |
Input voltage range | 3x 400 V AC ... 500 V AC -20 % ... +10 % |
2x 400 V AC ... 500 V AC -10 % ... +10 % | |
Typical national grid voltage | 400 V AC |
480 V AC | |
Voltage type of supply voltage | AC/DC |
Inrush current | typ. 1.5 A (at 25 °C) |
Inrush current integral (I2t) | < 0.06 A2s |
Inrush current limitation | 1.5 A (after 1 ms) |
AC frequency range | 50 Hz ... 60 Hz -10 % ... +10 % |
Frequency range (fN) | 50 Hz ... 60 Hz -10 % ... +10 % |
Mains buffering time | typ. 26 ms (3x 400 V AC) |
typ. 26 ms (3x 480 V AC) | |
Current consumption | 3x 1.8 A (400 V AC) |
3x 1.5 A (480 V AC) | |
2x 3 A (400 V AC) | |
2x 2.5 A (480 V AC) | |
3x 1.5 A (500 V AC) | |
2x 2.4 A (500 V AC) | |
Reverse polarity protection | yes |
Nominal power consumption | 1217 VA |
Protective circuit | Transient surge protection; Varistor, gas-filled surge arrester |
Power factor (cos phi) | 0.95 |
Switch-on time | < 1 s |
Typical response time | 300 ms (from SLEEP MODE) |
Recommended breaker for input protection | 3x 4 A ... 20 A (Characteristic B, C, D, K or comparable) |
Recommended fuse for input protection | ≥ 300 V AC |
Discharge current to PE | < 3.5 mA |
1 mA (550 V AC, 60 Hz) | |
DC operation | |
Nominal input voltage range | ± 260 V DC ... 300 V DC |
Input voltage range | ± 260 V DC ... 300 V DC -13 % ... +30 % |
Current consumption | 2.2 A (±260 V DC) |
1.9 A (±300 V DC) | |
Nominal power consumption | 1217 VA |
Recommended breaker for input protection | 1x 6 A (10 x 38 mm, 30 kA L/R = 2 ms) |
Recommended fuse for input protection | ≥ 1000 V DC |
Efficiency | typ. 95.4 % (400 V AC) |
typ. 95.4 % (480 V AC) | |
Nominal output voltage | 24 V DC |
Setting range of the output voltage (USet) | 24 V DC ... 29.5 V DC (constant capacity) |
Nominal output current (IN) | 40 A |
Static Boost (IStat.Boost) | 45 A |
Dynamic Boost (IDyn.Boost) | 60 A (5 s) |
Selective Fuse Breaking (ISFB) | 215 A (15 ms) |
Magnetic circuit breaker tripping | A1...A40 / B2...B25 / C1...C13 / Z1...Z16 |
Derating | > 60 °C ... 70 °C (2.5 %/K) |
Feedback voltage resistance | ≤ 35 V DC |
Protection against overvoltage at the output (OVP) | ≤ 32 V DC |
Control deviation | < 0.5 % (Static load change 10 % ... 90 %) |
< 3 % (Dynamic load change 10 % ... 90 %, (10 Hz)) | |
< 0.25 % (change in input voltage ±10 %) | |
Residual ripple | < 50 mVPP (with nominal values) |
Short-circuit-proof | yes |
No-load proof | yes |
Output power | 960 W |
1080 W | |
1440 W | |
Maximum no-load power dissipation | < 5 W (400 V AC) |
< 5 W (480 V AC) | |
Power loss nominal load max. | < 45 W (400 V AC) |
< 45 W (480 V AC) | |
Power dissipation SLEEP MODE | < 2 W (400 V AC) |
< 2 W (480 V AC) | |
Crest factor | typ. 1.6 (400 V AC) |
typ. 1.9 (480 V AC) | |
Rise time | < 1 s (UOut = 10 % ... 90 %) |
Connection in parallel | yes, for redundancy and increased capacity |
Connection in series | yes |
Signal relay 13/14 (configurable) | |
Default | closed (Uout > 0.9 USet) |
Digital | 24 V DC 1 A |
30 V AC/DC 0.5 A |
Input | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 6 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 4 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.25 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 4 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.25 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 4 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 10 |
Stripping length | 8 mm |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Output | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.5 mm² |
Conductor cross-section, rigid max. | 16 mm² |
Conductor cross-section flexible min. | 0.5 mm² |
Conductor cross-section flexible max. | 16 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.5 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 16 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.5 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 16 mm² |
Conductor cross-section AWG min. | 20 |
Conductor cross-section AWG max. | 6 |
Stripping length | 10 mm |
Tightening torque, min | 1.2 Nm |
Tightening torque max | 1.5 Nm |
Signal | |
Connection method | Push-in connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 1 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 1.5 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.2 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 1.5 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.2 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 1.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 16 |
Stripping length | 8 mm |
IO-Link | |
Reverse polarity protection | yes |
IO-Link | |
Specification | V1.1 |
Interface | IO-Link |
Connection method | 3-conductor port class A |
Connection marking | 3.3 (L+) |
3.4 () | |
3.5 (L-) | |
Transmission speed | 230 kbps (COM3) |
Cycle time | 2 ms |
Electrical isolation | yes |
Amount of process data | 6 Byte (Input data) |
Device ID | 262657dec/ 0x040201hex |
Vendor ID | 00B0hex / 176dez |
System communication | |
Interface | System communication |
Connection method | 2-conductor |
Connection marking | 3.6 () |
3.5 (L-/Sgnd) | |
Electrical isolation | yes |
Signal output | |
POut | > 100 % (LED lights up yellow, output power > 960 W) |
> 75 % (LED lights up green, output power > 720 W) | |
> 50 % (LED lights up green, output power > 480 W) | |
UOut | > 0.9 x USet (LED lights up green) |
< 0.9 x USet (LED flashes green) |
Number of phases | 3 |
Insulation voltage input/output | 4 kV AC (type test) |
2.4 kV AC (routine test) | |
Insulation voltage output / PE | 0.5 kV DC (type test) |
0.5 kV DC (routine test) | |
Insulation voltage input / PE | 3.5 kV AC (type test) |
2.4 kV AC (routine test) | |
Switching frequency | 32.00 kHz ... 100.00 kHz (Auxiliary converter stage) |
55.00 kHz ... 300.00 kHz (Main converter stage) | |
25.00 kHz ... 500.00 kHz (PFC stage) |
Product type | Power supply |
Product family | QUINT POWER |
MTBF (IEC 61709, SN 29500) | > 849000 h (25 °C) |
> 517000 h (40 °C) | |
> 236000 h (60 °C) | |
Environmental protection directive | RoHS Directive 2011/65/EU |
WEEE | |
Reach | |
Insulation characteristics | |
Protection class | I |
Degree of pollution | 2 |
Life expectancy (electrolytic capacitors) | |
Current | 20 A |
Temperature | 40 °C |
Time | 394000 h |
Additional text | 400 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 20 A |
Temperature | 40 °C |
Time | 367000 h |
Additional text | 480 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 40 A |
Temperature | 25 °C |
Time | 394000 h |
Additional text | 400 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 40 A |
Temperature | 25 °C |
Time | 367000 h |
Additional text | 480 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 40 A |
Temperature | 40 °C |
Time | 139000 h |
Additional text | 400 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 40 A |
Temperature | 40 °C |
Time | 130000 h |
Additional text | 480 V AC |
Width | 120 mm |
Height | 130 mm |
Depth | 125 mm |
Installation dimensions | |
Installation distance right/left | 5 mm / 5 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Mounting type | DIN rail mounting |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
With protective coating | no |
Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
Housing material | Metal |
Hood version | Stainless steel X6Cr17 |
Side element version | Aluminum |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (start-up type tested) | -40 °C |
Maximum altitude | ≤ 5000 m (> 2000 m, observe derating) |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock | 11 ms, 15 g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | 5 Hz ... 100 Hz resonance search 0.7g, 90 min., resonance frequency 0.7g, 90 min. (in accordance with DNV GL Class A) 5 Hz ... 100 Hz resonance search 2.3g, 90 min., resonance frequency 2.3g, 90 min. (according to DNV GL Class C) mounted with UWA 130 - 2901664 |
Temp code | T4 (-25 ... +70 °C; > 60 °C, Derating: 2,5 %/K) |
Rail applications | EN 50121-3-2 |
EN 50121-5 | |
IEC 62236-3-2 | |
IEC 62236-5 | |
HART FSK Physical Layer Test Specification Compliance | Output voltage UOut compliant |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard – Safety extra-low voltage | IEC 61010-1 (SELV) |
IEC 61010-2-201 (PELV) | |
Standard - Safe isolation | IEC 61558-2-16 |
IEC 61010-2-201 | |
Standard - safety for equipment for measurement, control, and laboratory use | IEC 61010-1 |
Standard - Safety of transformers | EN 61558-2-16 |
Battery charging | DIN 41773-1 |
Approval - requirement of the semiconductor industry with regard to mains voltage dips | SEMI F47-0706, EN 61000-4-11 |
Overvoltage category | |
EN 61010-1 | II (≤ 5000 m) |
EN 62477-1 | III (≤ 2000 m) |
EN 61558-2-16 | II (≤ 4000 m) |
CSA | CAN/CSA-C22.2 No. 61010-1-12 |
CAN/CSA-C22.2 No. 61010-2-201 | |
SIQ | CB-Scheme (IEC 61010-1, IEC 61010-2-201) |
UL approvals | UL Listed UL 61010-1 |
UL Listed UL 61010-2-201 | |
UL 121201 & CSA C22.2 No. 213-17 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
EMC requirements for power supply | IEC 61850-3 (G,H) |
EN 61000-6-5 (switching devices) | |
Conducted noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Noise emission | |
Standards/regulations | Additional basic standard EN 61000-6-5 (immunity in switching devices), IEC/EN 61850-3 (power supply) |
Noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Harmonic currents | |
Standards/regulations | EN 61000-3-2 |
EN 61000-3-2 (Class A) | |
Frequency range | 0 kHz ... 2 kHz |
Flicker | |
Standards/regulations | EN 61000-3-3 |
EN 61000-3-3 | |
Frequency range | 0 kHz ... 2 kHz |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 8 kV (Test Level 4) |
Discharge in air | 15 kV (Test Level 4) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 20 V/m (Test Level 3) |
Frequency range | 1 GHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (Test Level 4 - asymmetrical) |
Output | 2 kV (Test Level 4 - asymmetrical) |
Signal | 2 kV (Test Level 4 - asymmetrical) |
Comments | Criterion B |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 2 kV (Test Level 3 - symmetrical) |
6 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 3 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Power frequency magnetic field | |
Standards/regulations | EN 61000-4-8 |
Frequency | 16.7 Hz |
50 Hz | |
60 Hz | |
Test field strength | 100 A/m |
Additional text | 60 s |
Comments | Criterion A |
Frequency | 50 Hz |
60 Hz | |
Frequency range | 50 Hz ... 60 Hz |
Test field strength | 1 kA/m |
Additional text | 3 s |
Frequency | 0 Hz |
Test field strength | 300 A/m |
Additional text | DC, 60 s |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Voltage | 400 V AC |
Frequency | 50 Hz |
Voltage dip | 70 % |
Number of periods | 0.5 / 1 / 25 periods |
Additional text | Test Level 2 |
Comments | Criterion A: 0.5 / 1 period Criterion B: 25 periods |
Voltage dip | 40 % |
Number of periods | 5 / 10 / 50 periods |
Additional text | Test Level 2 |
Comments | Criterion B |
Voltage dip | 0 % |
Number of periods | 0,5 / 1 / 5 / 50 / 250 periods |
Additional text | Test Level 2 |
Comments | Criterion A: 0.5 / 1 period Criterion B: 5 / 50 / 250 periods |
Pulse-shape magnetic field | |
Standards/regulations | EN 61000-4-9 |
Test field strength | 1000 A/m |
Comments | Criterion A |
Attenuated sinusoidal oscillations (ring wave) | |
Standards/regulations | EN 61000-4-12 |
Input | 2 kV (Test Level 4 - symmetrical) |
4 kV (Test Level 4 - asymmetrical) | |
Comments | Criterion A |
Asymmetrical conducted disturbance variables | |
Standards/regulations | EN 61000-4-16 |
Test level 1 | 15 Hz 150 Hz (Test Level 3) |
Voltage | 10 V 1 V |
Test level 2 | 150 Hz 1.5 kHz (Test Level 3) |
Voltage | 1 V |
Test level 3 | 1.5 kHz 15 kHz (Test Level 3) |
Voltage | 1 V 10 V |
Test level 4 | 15 kHz 150 kHz (Test Level 3) |
Voltage | 10 V |
Test level 5 | 50 Hz 60 Hz (Test Level 3) |
Voltage | 10 V (Permanent) |
Test level 6 | 50 Hz 60 Hz (Test Level 3) |
Voltage | 100 V (1 s) |
Comments | Criterion A |
Attenuated oscillating magnetic field | |
Standards/regulations | EN 61000-4-10 |
Test field strength | 100 A/m |
Test level 1 | 100 kHz |
Test field strength | 100 A/m |
Test level 2 | 1 MHz |
Comments | Criterion A |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
Item number | 1151047 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | CMPI33 |
GTIN | 4063151146894 |
Weight per piece (including packing) | 2,871.3 g |
Weight per piece (excluding packing) | 2,422 g |
Customs tariff number | 85044095 |
Country of origin | TH |
ECLASS
ECLASS-13.0 | 27040701 |
ECLASS-15.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 3093299e-77bc-4374-ad20-690bfd64eed2 |
Compatible products
-
UWA 182/52 - Mounting adapter 2938235
-
UWA 130 - Mounting adapter 2901664
-
FUSE 10,3X38 6A PV - Fuse 3061318
-
PLT-SEC-T3-3S-230-FM - Type 3 surge protection device 2905230
-
PLT-SEC-T3-24-FM-PT - Type 3 surge protection device 2907925
-
PLT-SEC-T3-24-FM-UT - Type 3 surge protection device 2907916
-
CBMC E4 24DC/1-4A NO - Electronic circuit breaker 2906031
-
CBMC E4 24DC/1-10A NO - Electronic circuit breaker 2906032
-
CBMC E4 24DC/1-4A+ IOL - Electronic circuit breaker 2910410
-
CBMC E4 24DC/1-10A IOL - Electronic circuit breaker 2910411
-
CBM E4 24DC/0.5-10A NO-R - Electronic circuit breaker 2905743
-
CBM E8 24DC/0.5-10A NO-R - Electronic circuit breaker 2905744
-
E/AL-NS 35 - End bracket 1201662
-
QUINT4-UPS/24DC/24DC/40 - Uninterruptible power supply 2907077
-
QUINT4-UPS/24DC/24DC/40/EC - Uninterruptible power supply 2907081
-
QUINT4-UPS/24DC/24DC/40/EIP - Uninterruptible power supply 2907080
-
QUINT4-UPS/24DC/24DC/40/USB - Uninterruptible power supply 2907078
-
QUINT4-UPS/24DC/24DC/40/PN - Uninterruptible power supply 2907079
-
CAPAROC PM PN - Feed-in module 1110986
-
CAPAROC CR 8 - Busbar 1115672
-
CAPAROC E2 12-24DC/2-10A - Electronic circuit breaker 1110984
-
USB IO-LINK ADAPTER - Programming adapter 1533311
Your advantages
Frequently asked questions
Can I trigger a standard miniature circuit breaker with the power supply?
Yes, standard miniature circuit breakers can be triggered safely with the QUINT power supply. Please refer to the SFB Technology section in the data sheet.
What power reserves are available?
For system expansion purposes, the sustained static boost supports the load supply with 45 A. The static boost is available at an ambient temperature of up to 40°C.
The QUINT POWER power supply provides a dynamic boost of up to 60 A for reliable s...
View more
For system expansion purposes, the sustained static boost supports the load supply with 45 A. The static boost is available at an ambient temperature of up to 40°C.
The QUINT POWER power supply provides a dynamic boost of up to 60 A for reliable starting of heavy loads. This temporary power supply to the load lasts a maximum of 5 s at an ambient temperature of up to 60°C
Can the power supply also be operated with a DC input voltage?
Yes, the QUINT POWER power supply can be operated with the following voltages:
Nominal input voltage: +/-260 V DC … +/-300 V DC/520 V DC … 600 V DC
Input voltage range: +/-225 V DC … +/-450 V DC/450 V DC … 900 V DC
Maximum input voltage: +/-500 V DC/1000 V DC
Can the input voltage of the power supply be monitored?
Yes, the “Input voltage OK” signal option can be used to signal a failure of the input voltage at an early stage. In the event of a mains failure, the power supply continues to supply the load for at least 28 ms. Failure of the input voltage is signa... View more
Yes, the “Input voltage OK” signal option can be used to signal a failure of the input voltage at an early stage. In the event of a mains failure, the power supply continues to supply the load for at least 28 ms. Failure of the input voltage is signaled 10 ms before the output voltage falls, which means that this information is provided to the higher-level controller at an early stage.
View lessCan the temperature of the power supply be monitored?
Yes, with the “Temperature OK” signal option, an elevated temperature can be signaled even before the QUINT POWER power supply is protected by the power derating.
How can the output voltage of the power supply be customized?
The QUINT POWER power supply can be ordered directly with a preset output voltage. Alternatively, the voltage can be set using the buttons on the front or via the QUINT POWER software or QUINT POWER app.
Can the buttons for voltage setting also be disabled?
Yes, the buttons on the front can be locked using the QUINT POWER software or QUINT POWER app.