STTB 2,5/4P-PV - Double-level terminal block
3061509

Double-level terminal block, Current and voltage are determined by the plug used., with equipotential bonder, nom. voltage: 500 V, nominal current: 22 A, connection method: Plug-in connection, 1st and 2nd level connection left, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/15, NS 35/7,5, color: gray

Product details









Compatible products



Your advantages

Connection with standard COMBI plugs
Tested for railway applications