TBT 10-TB 50/70
   - 
  Pick-off terminal block
    
      3251209
      
      
    
  
      Product details
| Product type | Pick-off terminal | 
| Number of connections | 1 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Maximum power dissipation for nominal condition | 1.82 W | 
| Number of connections per level | 1 | 
| Nominal cross section | 10 mm² | 
| Connection method | Special and hybrid connection | 
| Tightening torque | 1.5 ... 1.8 Nm | 
| Stripping length | 10 mm | 
| Internal cylindrical gage | B6 | 
| Connection in acc. with standard | IEC/EN 60079-7 | 
| Test certificate name | KEMA 98ATEX1786 U | 
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² | 
| Cross section AWG | 20 ... 8 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.5 mm² ... 10 mm² | 
| Conductor cross-section, flexible [AWG] | 20 ... 8 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 10 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² | 
| 2 conductors with same cross section, solid | 0.5 mm² ... 4 mm² | 
| 2 conductors with same cross section, flexible | 0.5 mm² ... 4 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 2.5 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 6 mm² | 
| Nominal current | 57 A | 
| Maximum load current | 76 A (with 10 mm² conductor cross-section) | 
| Nominal voltage | 1000 V | 
| Nominal cross section | 10 mm² | 
| Width | 10.2 mm | 
| Height | 34.7 mm | 
| Color | traffic grey B (RAL 7043) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Mechanical data | |
| Open side panel | No | 
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC/EN 60079-7 | 
| Mounting type | on base element | 
| Item number | 3251209 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Sales key | ***** | 
| Product key | BEKZWX | 
| GTIN | 4046356951159 | 
| Weight per piece (including packing) | 14.8 g | 
| Weight per piece (excluding packing) | 14.8 g | 
| Customs tariff number | 85369010 | 
| Country of origin | PL | 
ETIM
| ETIM 8.0 | EC002021 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
 - 
    
      
ZB 8 CUS - Zack marker strip 0825011
 - 
    
      
UC-TM 8 - Marker for terminal blocks 0818072
 - 
    
      
UC-TM 8 CUS - Marker for terminal blocks 0824597
 - 
    
      
UCT-TM 8 - Marker for terminal blocks 0828740
 - 
    
      
UCT-TM 8 CUS - Marker for terminal blocks 0829616
 - 
    
      
ZB 8,LGS:FORTL.ZAHLEN - Zack marker strip 1052015
 - 
    
      
ZB 8,QR:FORTL.ZAHLEN - Zack marker strip 1052028
 - 
    
      
ZB 8,LGS:L1-N,PE - Marker for terminal blocks 1052413
 
Your advantages
Large-surface marking
        The fully insulated, optionally used pick-off terminal block enables voltage pick-off
        Pick-off terminal block, for snapping into the side insertion funnel
        PHOENIX CONTACT (SEA) Pte Ltd
        
        80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949