The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

AGK 10-PTPOWER GN/YE - Pick-off terminal block
3260151

Pick-off terminal block, nom. voltage: 1500 V, nominal current: 57 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 10 mm2, 1 level, cross section: 0.5 mm2 - 16 mm2, mounting type: on base element, color: green/yellow

Product details









Compatible products



Your advantages

Large-surface marking
The fully insulated, optionally used pick-off terminal block enables voltage pick-off
Pick-off terminal block, for snapping into the side insertion funnel