SPTA-THR 2,5/ 2-5,0 P20 R44 - PCB terminal block
1366241

product line COMBICON Terminals M
cross section 4 mm2
pitch 5 mm
connection method Push-in spring connection
mounting type THR soldering / wave soldering
type of packaging 44 mm wide tape

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of rows: 1, number of positions per row: 2, product range: SPTA 2,5/..-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 44 mm wide tape

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Angled connection enables multi-row arrangement on the PCB
Designed for integration into the SMT soldering process