EAC
Approval ID: B.01687cULus Recognized
Approval ID: E60425-20030211Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 26 - 16 | ||
Use group D | ||||
300 V | 10 A | 26 - 16 |
PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 200 V, contact surface: Tin, type of contact: Female connector, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: PT 1,5/..-PH, pitch: 3.5 mm, connection method: Screw connection with wire protector, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PST 1,0, locking: without, mounting: without, type of packaging: packed in cardboard
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 26 - 16 | ||
Use group D | ||||
300 V | 10 A | 26 - 16 |