VDE approval of drawings
Approval ID: 40011723cULus Recognized
Approval ID: E60425-20110128| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 8 A | 30 - 16 | ||
| D | ||||
| 300 V | 8 A | 30 - 16 | ||
PCB connector, color: black, number of positions: 20, product range: FRONT-MC 1,5/..-ST, pitch: 3.81 mm
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 8 A | 30 - 16 | ||
| D | ||||
| 300 V | 8 A | 30 - 16 | ||