SACC-DSI-MS-8CON-M12/0,5 SCOX - Device connector rear mounting
1240003

Device connector rear mounting, Universal, 8-position, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M12 x 1, Individual wires, cable length: 0.5 m, 0.25 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products



Your advantages

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
Standard pin assignments for signal and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times