FOC-MODUL:3U-OS12-LCD6-OM1 M:D - Module
1420109

Module, design: 19" rack patch module, degree of protection: IP20, number of positions: 12, material: Aluminum alloy, color: gray, Ethernet

Product details








Compatible products



Your advantages

Compact design with MT ferrule
Plug-and-play
Front release without special tool
All connections on the front side
Space-saving module insert with high packing density
Can be flexibly installed in module carrier
Easy to extend with the modular design