FOC-FR19:1U-2OS24-LCD24-OM1
-
19" mounting frame
1081340
Fiber optics distribution box, type: 19"-rack mount fiber optics distribution box, degree of protection: IP20, number of positions: 2*24, marking material: aluminum, color: gray
Product details
Compatible products
Your advantages
Fast and reliable cabling, thanks to clear connections on the front
Compact design with MT ferrule