HC-M-02-CT-F - Contact insert module
1414361

Contact insert module, number of positions: 2, power contacts: 2, control contacts: 0, Socket, Crimp connection, 830 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power

Product details









Compatible products