The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

MSB 2,5-RZ OG - Mini feed-through terminal block
3244193

Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: on mounting panel, color: orange

Product details









Compatible products



Your advantages

Can be freely combined with MS(D)B 2,5‑M middle terminal blocks
Space saving thanks to compact design and mounting option on a 15 mm DIN rail
Clear arrangement thanks to marking of all terminal points