Signal marshalling for standard I/O systems
I/O signal marshalling
We offer a variety of solutions for I/O signal marshalling: VIP I/O-Marshalling makes I/O signal conditioning and signal marshalling for universal I/O consistent, from the field to the controller. For standard I/O signal marshalling, our Termination Carriers offer a plug-and-play solution for connecting conventional DIN rail devices to the standard I/O cards in your automation system.
Product categories
I/O signal marshalling for standard I/O systems
For your standard I/O signal marshalling, we offer you a space-saving Plug and Play solution: Our Termination Carriers help you to quickly connect classic DIN rail signal conditioners and safety relays to the standard input and output cards of automation systems without errors using pre-assembled system cabling. Our Termination Carriers are among the most compact module carrier systems for standard I/O signal marshalling on the market.
I/O signal marshalling for Universal I/O and standard I/O in comparison
In I/O signal marshalling for standard I/O systems, the field signals are sorted in the marshalling level according to their signal type and processed via the interface level. They are then wired to the signal-specific I/O cards on the control unit. In contrast, I/O signal marshalling and conversion for Universal I/O systems allows flexible assignment of channels from the field to the controller.