These analog output modules in IP67 protection for the housing enable the connection of analog actuators to INTERBUS via M12 connectors.
These analog modules have one channel which can output either current (0 - 20 mA, 4 - 20 mA) or voltage (10 V) with a 12-bit resolution.
All analog actuators are connected with common M12 connectors. The modules are connected to INTERBUS-Loop 2 using the QUICKON fast connection system.
IB L2 BOX AO 1/2/I M12
-
I/O module
2731937
Analog output module, 1 analog output, 0 - 20 mA, 4 - 20 mA, 2-conductor connection technology, IP65/IP67 degree of protection