The CANopen® fieldbus coupler enables the flexible INTERBUS Inline automation kit to be operated on CANopen® networks as well. The fieldbus coupler allows an INTERBUS Inline station to be inserted at any point in a CANopen® network. The fieldbus coupler is a slave in the CANopen® network and a master in the lower-level INTERBUS Inline local bus. The fieldbus coupler allows an INTERBUS Inline station to be inserted at any point in a CANopen® network. The fieldbus coupler is a slave in the CANopen® network and a master in the lower-level INTERBUS Inline local bus. The address of the CANopen® slave can easily be set from outside by means of DIP switches. The CANopen® network is connected via a TWIN COMBICON connector. The operating voltage for the fieldbus coupler and the electronics of the connected automation terminals can be supplied via a separate power connector. For CANopen® configuration, the latest EDS (Electronica Data Sheet) file is available in the Product Information Service (see below). The CANopen® fieldbus coupler supports the proven INTERBUS Inline diagnostics as well as the typical diagnostics for CANopen®. Locally, LEDs enable precise diagnostics. Note the following during configuration: The total logic current of all the terminals connected to a CANopen® network must not exceed the maximum permissible total current of 2 A. Depending on the station configuration, the number of terminals that can be connected may be less than 63
IL CAN BK-TC-PAC
-
Bus coupler
2718701
Inline, Bus coupler, CANopen®, TWIN COMBICON, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including network connector, Inline connector, and marking field
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 85 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Color | green |
CANopen® | |
No. of channels | 1 |
Connection method | TWIN COMBICON |
Number of positions | 10 |
Transmission speed | 1 MBaud, 500 kBaud, 250 kBaud, 125 kBaud, 50 kBaud, 20 kBaud, 10 kBaud (Can be set via DIP switch or programmed) |
Address area assignment | 0 ... 63, can be set |
Inline local bus | |
No. of channels | 1 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Fieldbus: Local bus gateway | |
Max. number of local bus devices | 63 (The on-board I/Os are two devices) |
System limits | |
Number of supported devices | max. 63 (per station) |
Number of local bus devices that can be connected | max. 63 |
Number of devices with parameter channel | max. 8 |
Number of supported branch terminals with remote bus branch | 0 |
Module | |
ID code (hex) | none |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including network connector, Inline connector, and marking field |
Maximum power dissipation for nominal condition | 30 W |
Protective circuit | Surge protection; Suppressor diode |
Reverse polarity protection; Suppressor diode | |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (via Inline connector) |
Current draw | max. 1.25 A |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC ±5 % |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: CANopen®/local bus | 500 V |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -45 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2718701 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 1141* |
Product key | DRI113 |
GTIN | 4017918891237 |
Weight per piece (including packing) | 306.3 g |
Weight per piece (excluding packing) | 240 g |
Customs tariff number | 85389091 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Slave function in CANopen® network
Address can be set via DIP switches
CANopen® connection via TWIN-COMBICON plug
63 terminals can be connected
Diagnostic and status indicators
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949