The terminal is designed for use within an Inline station. It has one floating SPDT relay contact. The terminal is suitable for switching inductive and capacitive loads. The terminal can be used in the PELV area and in the AC area. Thanks to special engineering measures and tests, the terminal can be used under extreme ambient conditions. For switching voltages below 12 V or currents below 100 mA, please use the IB IL 24/230 DOR 1/W-PAC: terminal. - Safe isolation in accordance with EN 50178 - Floating connection for one actuator - Nominal current at the output: 2.2 A - Total current of the terminal: 2.6 A - Diagnostic and status indicators
IB IL 24/230 DOR1/W-PC
-
Inline terminal
2860400
Inline digital output terminal block, without accessories, 1 relay changeover contact, 5 - 253 V AC, 3A
Product details
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Color | gray |
Inline local bus | |
Connection method | Inline data jumper |
Module | |
ID code (dec.) | 189 |
ID code (hex) | BD |
Length code (hex) | C2 |
Length code (dec) | 194 |
Process data channel | 2 bit |
Input address area | 0 Byte |
Output address area | 2 bit (Only bit0 is occupied) |
Register length | 2 bit |
Required parameter data | 3 Byte |
Digital: | |
Output name | Relay output |
Connection method | Spring-cage connection |
Connection technology | floating changeover relay contact |
Number of outputs | 1 |
Protective circuit | Overload protection, short-circuit protection of outputs |
Maximum output current per channel | 2.6 A |
Maximum output current per module | 2.6 A |
Output voltage range | 5 V AC ... 253 V AC |
Product type | I/O component |
Product family | Inline |
Type | modular |
No. of channels | 1 |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 60 mA |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Relay contact / Bus logics | 4 kV, 50 Hz, 1 min |
Test voltage: Contact/contact | 1 kV, 50 Hz, 1 min |
Test voltage: Contact / PE | 1 kV, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
Permissible humidity (storage/transport) | 75 % ... 85 % (slight temporary condensation may sometimes appear on the housing) |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2860400 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 1141* |
Product key | DRI133 |
GTIN | 4017918877026 |
Weight per piece (including packing) | 64.5 g |
Weight per piece (excluding packing) | 47.12 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949