The module is designed for use within an Axioline F station. It is used to acquire signals from resistive temperature sensors. The module supports all common platinum and nickel sensors in accordance with DIN EN 60751 and SAMA. Cu10, Cu50, Cu53 sensors as well as various KTY8x sensor types are also supported.
AXL F RTD4 1H
-
Temperature module
2688556
Axioline F, Temperature recording module, Analog inputs: 4 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XG001ABS
Approval ID: 23-2449604-PDAcULus Listed
Approval ID: E238705Compatible products
Your advantages
4 analog input channels for connecting resistance temperature detectors (RTDs)
500 Ω and 5 kΩ linear inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Integrated, digital sensor linearization
Standardized measured value representation directly in °C, °F or Ω
Measured value display in 16-bit format or floating point format
Programmable filters
Short-circuit protected inputs
Temperature stability
Very high level of noise immunity
Low noise emission
Installation monitoring by means of “Channel scout” function
Device rating plate stored