The module is designed for use within an Axioline F station. It is used to acquire digital signals. You can adjust the filter times of the inputs to increase noise immunity. Filter times of 100 μs enable you to implement a counter function with a maximum input frequency of 5 kHz in the application.
AXL DI 32/1-ME
-
I/O module
2688158
Axioline digital input module, 32 inputs, 24 V DC, 1-conductor connection technology (electronics module as a replacement for item 2688035 AXL DI 32/1)
Product details
Compatible products
Your advantages
32 digital inputs in accordance with EN 61131-2 type 1 and type 3
Filter times can be adjusted in three increments: < 100 µs, 1000 µs or 3000 µs
Diagnostic and status indicators
Connection of sensors in 1-conductor technology
Device rating plate stored
Minimum update time of < 100 μs
24 V DC, 2.4 mA
Maximum input frequency: 5 kHz