The module is designed for use within an Axioline F station. It is used to acquire digital signals. You can adjust the filter times of the inputs to increase noise immunity. Filter times of 100 μs enable you to implement a counter function with a maximum input frequency of 5 kHz in the application.
AXL DI 16/4-ME
-
I/O module
2688145
Axioline digital input module, 16 inputs, 24 V DC, 2-, 3-, 4-conductor connection technology (electronics module as a replacement for item 2688022 AXL DI 16/4)
Product details
Compatible products
Your advantages
16 digital inputs in accordance with EN 61131-2 type 1 and type 3
24 V DC, 2.4 mA
Minimum update time of < 100 μs
Filter times can be adjusted in two increments: < 100 µs or 500 µs
Maximum input frequency: 5 kHz
Device rating plate stored
Connection of sensors in 2-, 3-, and 4-conductor technology
Diagnostic and status indicators