PRC 20 SEAL 8-10 SET 25
-
Insert seal
1532208
Insert seal, Range of articles: PRC 20, color: black, min. cable diameter: 8 mm, max. cable diameter: 10 mm
Product details
Compatible products
Your advantages
Up to 75% smaller in size than industrial connectors with the same rating
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials