Infrastructure charging socket for charging electric vehicles (EV) with alternating current (AC), compatible with GB/T Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)
EV-GBM3SL12-3AC32A-0,7M6,0E10T
-
Infrastructure charging socket
1050941
CHARX connect basic, GB/T, Infrastructure charging socket, 32 A , 440 V AC, Single wires, locking actuator: 12 V, 3-pos., square, Rear panel mounting, housing: black, with temperature sensors, for charging electric vehicles with alternating current (AC), PHOENIX CONTACT logo, GB/T 20234.2-2015
Product details
Trade restriction | |
CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
Product type | Infrastructure charging socket |
Product family | CHARX connect basic |
Application | for charging electric vehicles with alternating current (AC) |
compatible with infrastructure charging plugs | |
Type | square |
Design | with temperature sensors |
Charging standard | GB/T |
Charging mode | Mode 3, Case B |
Affixed logo | PHOENIX CONTACT logo |
Customer variations | On request |
Note on the connection method | Crimp connection, cannot be disconnected |
Temperature measurement | 4x Pt 1000 (DIN EN 60751) |
Charging power and current (AC charging (3-phase)) | |
Type of charging current | AC 3-phase |
Charging current | 32 A AC (3-phase) |
Charging power | 26.6 kW (3-phase) |
Charging power rating | 22 kW (32 A, 3-phase) |
Rated voltage | 480 V |
Pin assignment (Leistungskontakte) | |
Number | 5 (L1, L2, L3, N, PE) |
Rated voltage | 440 V AC |
Rated current | 32 A |
Pin assignment (Signalkontakte) | |
Type of signal transmission | Pulse width modulation |
Number | 2 (CP, CC) |
Rated voltage | 30 V AC |
Rated current | 2 A |
Locking actuator | |
Locking actuator | 12 V, 3-pos. |
Top center position | |
Temperature sensors (Pt 1000) | |
Sensor type | Pt 1000 |
Standards/regulations | DIN EN 60751 |
Attachment point | 4 sensors for the AC contacts |
Switch-off temperature | 90 °C ±1 K (equivalent to a Pt 1000 value of 1346.5 Ω) |
Long-term stability | 0.06 % (after 1000 hours at 130 °C) |
Recommended measured current | 1 mA (1 V at 0°C) |
Coefficient | 3850 ppm/K |
Ambient temperature | -50 °C ... 130 °C (Operation) |
Dimensional drawing |
|
Bore dimensions | 60 mm x 60 mm |
Color (Housing) | black (9005) |
Material (Housing) | Plastic |
Material (Contact surface) | Silver |
Cable type | Single wires |
Cable structure | 5x 6.0 mm² + 2x 0.5 mm² |
Single wire, cross section | 6.00 mm² |
Single-core wires for locking actuator | |
Cable length | 0.5 m |
Cable structure | 4 x 0.5 mm² |
Mechanical data | |
Insertion/withdrawal cycles | > 10000 |
Insertion force | < 100 N |
Withdrawal force | < 100 N |
Ambient conditions | |
Degree of protection (Infrastructure charging socket) | IP55 (plugged in) |
Standards | |
Standards/regulations | GB/T 20234.2-2015 |
Mounting type Infrastructure charging socket | Rear panel mounting (0 to 90 degree frontal inclination possible) |
Mounting type Protective cover | rear (available separately) |
Item number | 1050941 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | XWBFBA |
GTIN | 4055626669755 |
Weight per piece (including packing) | 660 g |
Weight per piece (excluding packing) | 650 g |
Customs tariff number | 85443000 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27144706 |
ECLASS-15.0 | 27144706 |
ETIM
ETIM 9.0 | EC002898 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
EV-GBSC - Protective cover 1623416
-
EV-GBSC-D6,5MM - Protective cover 1623888
-
EV-T2M3S-E-LOCK12V - Locking 1624129
-
EV-T2M3S-E-LOCK24V - Locking 1622317
-
EV-T2M3S-DRAINAGE-GASKET - Seal 1621668
-
EV-T2M3S-E-LOCK-GASKET - Seal 1621465
-
EV-CC-AC1-M3-CBC-SER-HS - AC charging controller 1622452
-
EV-CC-AC1-M3-CBC-SER-PCB - AC charging controller 1622453
-
EV-CC-AC1-M3-CBC-SER-PCB-XC-25 - AC charging controller 1627743
-
EV-CC-AC1-M3-CBC-SER-PCB-MSTB - AC charging controller 1627353
Your advantages
Complete product range
Uniform, space-saving installation space
Available with your logo on request - for consistent branding of your charging station
Integrated interlock during charging
Manual emergency release of the locking actuator
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949