VMT - Mobility made simple!
The VMT 5015 is a high-performance IPC in IP65 with touch screen and optional front USB, mounted in an elegant and rugged aluminum die-cast housing. Waste heat from the processor is dissipated into the surrounding atmosphere via the back panel of the terminal, which is designed as a heatsink. The terminal is supplied with a software keyboard as standard. This software keyboard provides all the alphanumeric keys of a standard keyboard. In addition, you can switch over to a separate block of numeric keys.
The VMT 5015 has a high-resolution 15" color TFT display with a resolution of 1024 x 768 pixels.
The special features of the flat IPC are the high IP65 degree of protection and the easy and direct assembly on the machine. The voltage supply of 10 - 35 V makes the VMT 5015 ideal for mobile applications.
It can be mounted using either a support bracket (left and right), table stand, Vesa standard bracket, or Rittal bracket connection adapter.
VMT 5015 SM
-
Panel PC
2900632
IPC in IP65 with touch screen, 15" display, enclosed housing.