The Designline PPC15 1000 is a VESA-mounted, IP65-rated industrial PC with an LED backlit 15-inch LCD touch screen. An Intel® Atom™ E680T 1.6 GHz processor provides a balance of processing power and energy effiency. The fanless design and flexible VESA mounting scheme makes the DL PPC15 1000 a product that can be used in a wide variety of applications. A configurable COM port enables connections to legacy serial devices. The DL PPC15 1000 incorporates both a modern, ergonomic design along with the ruggedized characteristics expected in an industrial computer product.
DL PPC15M 1000
-
Panel PC
2701666
IP65, VESA mounted, fanless industrial PC with LED-backlit 15" LCD display and multi-touch capacitive touch screen. Energy-efficient Intel® Atom™ processor. 2 GB RAM. HDD/SDD mass storage options with choice of operating system.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Easy to maintain
LED backlight
Multi-touch touch screen
Modern ergonomic design
Energy-efficient Intel® Atom™ processor
Intel® HD graphics 5000
VESA mounting
Extended temperature rating
Configurable
Full IP65