Developed according to IEC 61850-3 (Ambient conditions)
FL SWITCH EP5200-28SFP-LV
-
Industrial Ethernet Switch
1732664
Managed switch with 24 SFP ports at 100/1000 Mbps, 4 SFP ports at 1000/10000 Mbps, operating temperature: -40 °C ... +85 °C, and power supply: 24 V DC ... 48 V DC
Product details
| Width | 442 mm |
| Height | 44 mm |
| Depth | 325 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color | gray |
| Housing material | Metal |
| Mounting type | Rack mounting |
| Mounting type | Rack mount, includes brackets |
| Ethernet (SFP) | |
| Connection method | SFP |
| Transmission speed | 1000/10,000 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| No. of channels | 4 (SFP ports) |
| Ethernet (SFP) | |
| Connection method | SFP |
| Transmission speed | 100/1000 Mbps (full duplex) |
| Transmission physics | Depending on the SFP module |
| No. of channels | 24 (SFP ports) |
| Digital: | |
| Output name | Alarm relay output: 30 V DC, 0.6 A maximum |
| Product type | Switch |
| Product family | Managed Switch EP5000 |
| Switch functions | |
| Signal contact control voltage | 30 V DC |
| Signal contact control current | 0.6 A |
| MAC address table | 16k |
| Redundancy | RSTP (Rapid Spanning Tree, IEEE 802.1w) |
| STP | |
| MSTP | |
| Status and diagnostic indicators | LEDs: POWER, ERROR, Link status |
| Local diagnostics | US1, US2 Supply voltage Green LED |
| Alarm Alarm signal LED red | |
| Maximum power dissipation for nominal condition | 50 W () |
| Supply | |
| Supply voltage range | 24 V DC ... 48 V DC |
| Function | |
| Signal contact control voltage | 30 V DC |
| Signal contact control current | 0.6 A |
| Connection technology | |
| Connection name | Power supply |
| Power supply | |
| Connection method | Screw connection |
| Ambient conditions | |
| Degree of protection | IP40 |
| Ambient temperature (operation) | -40 °C ... 85 °C (Type tested to 85 °C for 16 hours) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Standard designation | Ambient conditions |
| Standards/specifications | IEC 61850-3 |
| IEEE 1613 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Noise immunity | IEC 61850-3, IEEE 1613 |
| Status display | LEDs: POWER, ERROR, Link status |
| Item number | 1732664 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNN513 |
| GTIN | 4067923290365 |
| Weight per piece (including packing) | 6,552 g |
| Weight per piece (excluding packing) | 4,550 g |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 9.0 | EC000734 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15(a), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
Network structure according to IEC 61850
IEEE 1613
Layer 2 managed switch
28-port rack-mount switch
Frequently searched
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949