UCS HH 145-125 9005 VPE 120
-
Housing half shell
1830413
Housing half shell for creating a UCS housing of 145 x 125 mm; material: polycarbonate; color: black similar to RAL 9005
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Housing half shells |
Housing type | Universal housings |
Housing series | UCS |
Product family | UCS 145-125 |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 145 mm |
Height | 125 mm |
Depth | 21.75 mm |
PCB design | |
PCB thickness | 0.8 mm ... 3 mm |
Color (Housing) | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 225 |
Insulating material | PC |
Housing material | PC |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VW PV 3.10.7:2005-02 |
Result | Test passed |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Result, degree of protection, IP code | IP40 |
Ambient conditions | |
Max. IP code to attain | IP40 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 95 % |
Type of PCB mount | Bolt mounting |
Total PCB surface | 11800 mm² |
Thickness of the PCB | 0.8 mm ... 3 mm |
Mounting type | Screw mounting |
Type of packaging | Box packaging |
Item number | 1830413 |
Packing unit | 120 pc |
Minimum order quantity | 120 pc |
Note | Made to order (non-returnable) |
Product key | ACFCAA |
GTIN | 4067923470989 |
Weight per piece (excluding packing) | 660 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190603 |
ECLASS-15.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Perfluorobutane sulfonic acid (PFBS) and its salts (CAS: n/a) |
Compatible products
-
-
UCS SW 125-H 7035 - Side panel 2203367
-
UCS SW 125-F 9005 - Side panel 2203365
-
UCS SW 125-H 9005 - Side panel 2203369
-
UCS SW 125-F AL - Side panel 2203366
-
UCS SW 125-H AL - Side panel 2203370
-
UCS SW 145-F 7035 - Side panel 2203372
-
UCS SW 145-H 7035 - Side panel 2203375
-
UCS SW 145-F 9005 - Side panel 2203373
-
UCS SW 145-H 9005 - Side panel 2203376
-
UCS SW 145-F AL - Side panel 2203374
-
UCS SW 145-H AL - Side panel 2203377
-
UCS CC 7035 - Corner inlay 2203395
-
UCS CC 9005 - Corner inlay 2203396
-
UCS CC 5018 - Corner inlay 2203398
-
UCS CC 3001 - Corner inlay 1222470
-
UCS CCD 3001 - Corner inlay 1222462
-
UCS CC 2003 - Corner inlay 1222468
-
UCS CC 5010 - Corner inlay 1222467
-
UCS CC 1018 - Corner inlay 1222463
-
UCS CCD 7035 - Corner inlay 2203479
-
UCS CCD 9005 - Corner inlay 2203477
-
UCS CCD 5018 - Corner inlay 2203404
-
UCS CCD 5015 - Corner inlay 1056065
-
UCS CCD 2003 - Corner inlay 1222461
-
UCS CCD 5010 - Corner inlay 1222459
-
UCS CCD 1018 - Corner inlay 1222532
-
UCS SF 3,5X20 - Screw set 2203402
-
UCS SF 3,5X40 - Screw set 2203403
-
UCS GD 9005 - Mounting set 2203401
-
UCS HAC 7035 - Height adapter 2203399
-
UCS HAC 9005 - Height adapter 2203400
Your advantages
High degree of application flexibility, thanks to the modular housing design
Flexible PCB attachment, adapts to virtually all form factors
Practical customization options
Reduced logistics outlay, thanks to components which are compatible with one another
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949