cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 16 - 6 | ||||
| C | ||||
| 16 - 6 | ||||
| D | ||||
| 16 - 6 | ||||
Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 1.5 mm2 - 16 mm2, mounting method: PE foot with mounting screw, M4, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 16 - 6 | ||||
| C | ||||
| 16 - 6 | ||||
| D | ||||
| 16 - 6 | ||||