FLKM 50-PA/AN/S7-1500
-
Front adapter
2907386
VARIOFACE front adapter, for SIMATIC® S7-1500 analog 35 mm modules, up to 16 channels can be connected (40-pos. or 20-pos. modules).
Product details
Product type | Front adapter |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Max. permissible operating voltage | < 50 V DC |
Max. permissible current | 1 A (per path) |
Nominal operating mode | 100% operating factor |
Rated surge voltage | 0.5 kV |
Supported controller SIEMENS S7-1500 | |
Suitable I/O card | 6ES7531-7KF00-0AB0 |
6ES7531-7LH00-0AB0 | |
6ES7531-7MH00-0AB0 | |
6ES7531-7NF00-0AB0 | |
6ES7531-7NF10-0AB0 | |
6ES7531-7PF00-0AB0 | |
6ES7531-7QF00-0AB0 | |
6ES7532-5HF00-0AB0 | |
6ES7550-1AA01-0AB0 | |
6ES7551-1AB01-0AB0 | |
6ES7552-1AA00-0AB0 | |
6ES7553-1AA00-0AB0 |
Field level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Item dimensions | |
Width | 29.8 mm |
Height | 130.4 mm |
Depth | 46 mm |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Standards/regulations | IEC 61131-2 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2907386 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | DK231S |
GTIN | 4055626255705 |
Weight per piece (including packing) | 76.46 g |
Weight per piece (excluding packing) | 77 g |
Customs tariff number | 85369010 |
Country of origin | RO |
ECLASS
ECLASS-13.0 | 27242292 |
ECLASS-15.0 | 27242292 |
ETIM
ETIM 9.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
VIP-3/PT/FLK50/AN/S7-1500 - Passive module 2908496
-
VIP-3/SC/FLK50/AN/S7-1500 - Passive module 2908495
-
VIP-3/PT/FLK50/AN/2P/S7-1500 - Passive module 2908499
-
VIP-3/SC/FLK50/AN/2P/S7-1500 - Passive module 2908497
-
FLKM 50/KDS3-MT/PPA/S7-1500 - Termination board 2909893
-
FLK 50/EZ-DR/ 50/KONFEK - Cable 2289065
-
FLK 50/EZ-DR/ 100/KONFEK - Cable 2289078
-
FLK 50/EZ-DR/ 150/KONFEK - Cable 2289081
-
FLK 50/EZ-DR/ 200/KONFEK - Cable 2289094
-
FLK 50/EZ-DR/ 250/KONFEK - Cable 2289104
-
FLK 50/EZ-DR/ 300/KONFEK - Cable 2289117
-
FLK 50/EZ-DR/ 400/KONFEK - Cable 2289133
-
FLK 50/EZ-DR/ 450/KONFEK - Cable 2289573
-
FLK 50/EZ-DR/ 500/KONFEK - Cable 2289586
-
FLK 50/EZ-DR/ 600/KONFEK - Cable 2289609
-
FLK 50/EZ-DR/ 700/KONFEK - Cable 2289625
-
FLK 50/EZ-DR/ 750/KONFEK - Cable 2289638
-
FLK 50/EZ-DR/ 800/KONFEK - Cable 2289641
-
FLK 50/EZ-DR/ 900/KONFEK - Cable 2289667
-
FLK 50/EZ-DR/1000/KONFEK - Cable 2289683
-
FLK 50/EZ-DR/ 50/KONFEK/S - Cable 2299097
-
FLK 50/EZ-DR/ 100/KONFEK/S - Cable 2299107
-
FLK 50/EZ-DR/ 150/KONFEK/S - Cable 2299110
-
FLK 50/EZ-DR/ 200/KONFEK/S - Cable 2299123
-
FLK 50/EZ-DR/ 300/KONFEK/S - Cable 2299136
-
FLK 50/EZ-DR/ 400/KONFEK/S - Cable 2299149
-
FLK 50/EZ-DR/ 600/KONFEK/S - Cable 2299152
-
FLK 50/EZ-DR/1000/KONFEK/S - Cable 2299178
-
CABLE-FLK50/0,14/HF/ 0,5M - Cable 2314134
-
CABLE-FLK50/0,14/HF/ 1,0M - Cable 2314147
-
CABLE-FLK50/0,14/HF/ 1,5M - Cable 2314150
-
CABLE-FLK50/0,14/HF/ 2,0M - Cable 2314163
-
CABLE-FLK50/0,14/HF/ 2,5M - Cable 2314176
-
CABLE-FLK50/0,14/HF/ 3,0M - Cable 2314189
-
CABLE-FLK50/0,14/HF/ 4,0M - Cable 2314192
-
CABLE-FLK50/0,14/HF/10,0M - Cable 2314244
-
CABLE-FLK50-0,14-HF/... - Cable 2314257
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949