SACCBP-M12FSB-2CON-M16/2,0-915 - Device connector rear mounting
1401425

Device connector rear mounting, 5-position, PUR, green RAL 6018, Socket, M12, B-coding, on free cable end, Bus line, cable length: 2 m, 0.25 mm2, PROFIBUS, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products