Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Southeast Asia Offices
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Ferrules
AI-GB 1-8 RD - Ferrule
AI-GB 1-8 RD
-
Ferrule
2100091
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Cable end sleeve
Conductor category
stranded conductors, class 2, 5, 6 / B, C, K, M
Product property
Suitable for AWG/multi-standard cables due to the increased diameter of the insulating collar
UL certified
Made from soft tin-plated electrolytic copper
Correspond to the requirements of UL 486F
Plastic collar made of polypropylene
Halogen-free
Long/short-term temperature: +105°C/+120°C
Connection data
Conductor connection
Conductor cross-section flexible max.
1 mm²
Conductor cross-section AWG max.
18
Stripping length
11 mm
Dimensions
Dimensional drawing
Sleeve length
14 mm
Length contact range
8 mm
Maximum stripping length
11 mm
Ferrule diameter
1.5 mm
Sleeve wall thickness
0.15 mm
Insulating collar thickness
0.3 mm
Inner dimensions of the insulating collar
3.4 mm
Material specifications
Color
red (RAL 3001)
Material
CU-DHP
Flammability rating according to UL 94
HB
Coating
galvanically tin-plated
Surface characteristics
Tin-plated
Components
free from silicone and halogen
Mechanical properties
Technical data
Sleeve length
14 mm
Standards and regulations
Design according to standard
Color code in accordance with DIN 46228-4, UL 486F-E
Commercial data
Item number
2100091
Packing unit
500 pc
Minimum order quantity
500 pc
Sales key
*****
Product key
BH341S
GTIN
4067923214606
Weight per piece (including packing)
0.098 g
Weight per piece (excluding packing)
0.098 g
Customs tariff number
85369010
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27400201
ECLASS-15.0
27400201
ETIM
ETIM 9.0
EC000005
UNSPSC
UNSPSC 21.0
27121700
Approvals
cULus Listed
Approval ID: E488001
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
CRIMPFOX CENTRUS 6S
-
Crimping pliers
1213144
CRIMPFOX CENTRUS 6H
-
Crimping pliers
1213146
CRIMPFOX CENTRUS 10S
-
Crimping pliers
1213154
CRIMPFOX CENTRUS 10H
-
Crimping pliers
1213156
CRIMPFOX 2,5-M
-
Crimping pliers
1212719
CRIMPFOX 6-M
-
Crimping pliers
1212720
CRIMPFOX 6
-
Crimping pliers
1212034
CRIMPFOX DUO 10
-
Crimping pliers
1031721
CRIMPFOX 10T-F
-
Crimping pliers
1134913
CRIMPFOX DUO 16S
-
Crimping pliers
1202877
Where Can I Buy This Item?
Product Help