EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 1000 V | 192 A | 6 - 3/0 | ||
| C | ||||
| 1000 V | 192 A | 6 - 3/0 | ||
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 192 A, number of connections: 2, connection method: Screw connection, Rated cross section: 70 mm2, cross section: 16 mm2 - 95 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 1000 V | 192 A | 6 - 3/0 | ||
| C | ||||
| 1000 V | 192 A | 6 - 3/0 | ||