G 10/ 5 BD:L1,L2,L3,N,PE - Device terminal block
3244711

Device terminal block, nom. voltage: 800 V, nominal current: 57 A, number of connections: 10, number of positions: 5, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: direct screw connection, color: gray

Product details








Compatible products



Your advantages

Touch-proof shock protection