SACB 6-3 L QO-0,34 PUR/
-
Distributor box
1548516
Distributor box, application: Standard, connection method: QUICKON, 0.14 mm2 ... 0.34 mm2, number of slots: 6, number of positions: 3, slot assignment: single, status display: yes, PNP; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: no
Product details
Product type | Distributor box |
Application | Standard |
Number of positions | 3 |
Number of slots | 6 |
LED | yes |
Local diagnostics | |
Monitored function | Supply voltage |
Optical representation | Green LED |
Max. operating voltage Umax | 30 V DC |
Local diagnostics | Supply voltage Green LED |
Status display I/O Yellow LED | |
Nominal voltage UN | 24 V DC |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | QUICKON |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = WH |
2 / 4 (A) = GN | |
3 / 4 (A) = YE | |
4 / 4 (A) = GY | |
5 / 4 (A) = PK | |
6 / 4 (A) = RD | |
1-6 / 1 (+ 24 V) = BN | |
1-6 / 3 (0 V) = BU |
Status display present | yes |
Dimensional drawing |
|
Width | 58 mm |
Height | 45 mm |
Length | 116 m |
Wrench size, union nut | 13 mm |
Material Housing | PBT |
Material Molding compound | PUR |
Flammability rating according to UL 94 | V0 |
Contact material | Steel/copper |
Contact surface material | Sn |
Wire insulation material | PVC / PE / PP |
Cable length | Free input (0.5 ... 50 m) |
PUR/PVC black [PUR] | |
Dimensional drawing |
|
Cable weight | 81.2 kg/km |
UL AWM Style | 20549 |
Number of positions | 8 |
Shielded | no |
Cable type | PUR/PVC black [PUR] |
Conductor structure signal line | 19x 0.15 mm |
AWG signal line | 22 |
Conductor structure, voltage supply | 42x 0.15 mm |
AWG power supply | 18 |
Conductor cross section | 6x 0.34 mm² (Signal line) |
2x 0.75 mm² (power line) | |
Wire diameter incl. insulation | 1.3 mm ±0.1 mm (Signal line) |
1.8 mm ±0.1 mm (power line) | |
External cable diameter | 7.60 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, white, green, yellow, gray, pink, red |
Inner sheath thickness | ≥ 0.15 mm |
Thickness, outer sheath | ≥ 0.38 mm |
Overall twist | Wires twisted in layers |
Nominal voltage, cable | 300 V |
Test voltage | 2000 V |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 57 mm |
Smallest bending radius, movable installation | 76 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 76 mm, Traversing path: 2 m, Traversing rate: 2 m/s, Acceleration: 10 m/s² |
Flame resistance | DIN EN 50265 |
Resistance to oil | according to VDE 0472 Part 803 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) | |
80 °C (in acc. with UL) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP69K | |
Ambient temperature (operation) | -30 °C ... 80 °C |
-5 °C ... 50 °C (During assembly) |
Item number | 1548516 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | BF3DAA |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440111 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
UTA 107 - DIN rail adapter 2853983
-
TSD 20 SAC - Torque screwdriver 1212020
-
TSD-M 3NM - Torque screwdriver 1212225
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT QUICKON-W13 - Tool 1212033
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Innovative and time-saving assembly with insulation displacement connection
Flexible solutions – configurable materials with variable cable length
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949