The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

UT 6-T/SP - Disconnect terminal block
3072815

Disconnect terminal block, nom. voltage: 1000 V, nominal current: 41 A, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products