ST 2,5-QUATTRO-MT RD - Knife-disconnect terminal block
3035043

Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: red

Product details









Compatible products