QTC 2,5-TG - Disconnect terminal block
3206490

Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, connection method: Quick connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Triple bridge shaft enables individual potential distribution and supply
The insulated P-FIX (1) feed-through connector enables the installation of a feed-through terminal of the same shape
The P-DI (2) isolating plug can be used in all disconnect terminal blocks. Following disconnection, the P-DI can be "parked" back to front in the basic terminal block.
Tested for railway applications
The P-CO(3) component plug is used to accommodate different components such as resistors or diodes