TU-09P1N8AWB00X - Device connector front mounting
1242028

M23, Device connector front mounting, series: TU, straight, shielded: yes, Bayonet locking, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Axial O-ring, Panel thickness min.: 1.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details







Compatible products