cUL Recognized
Approval ID: E335019-20141210Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
150 V | 5 A | - 18 |
UL Recognized
Approval ID: E335019-20141210Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
150 V | 6 A | - 18 |