FO patch cable - FOC-LC:PA-SC:PA-OS2:D01/0.5
1115620

Single-mode OS2 duplex jumper, LC-SC, UPC polishing, length 0.5 m


Product Details




Product type Data cable preassembled
Number of positions 2
Connection profile LC/UPC-SC/UPC connector

Transmission medium Single-mode fiberglass

Bending radius, long-term 50 mm
Bending radius short term/long term 30 mm
Tensile strength short-term/long-term 70 N

Flammability rating according to UL 94 V0

External dimensions
External diameter min. 2 mm
External diameter max. 4 mm

Insertion/withdrawal cycles ≥ 500

Cable length 0.50 m
Cable weight 5.30 kg/km
Cable structure
Cable abbreviation I-V(ZN)H
Cable type Single-mode fiberglass
Cable type Zip cord
Cable structure Figure 8 cable
External cable diameter 2.00 mm
Outer sheath, material LSZH
External sheath, color yellow
Single wire, number of litz wires 2
Individual wire diameter 900 µm
Mechanical properties
Bending radius, long-term 50 mm
Bending radius short term/long term 30 mm
Smallest bending radius, fixed installation 30 mm
Smallest bending radius, movable installation 16 mm
Tensile strength short-term/long-term 70 N
Lateral pressure, long-term 100.00 N/cm
Bending cycles
Bending radius, long-term 50 mm
Bending radius short term/long term 30 mm
Smallest bending radius, fixed installation 30 mm
Smallest bending radius, movable installation 16 mm
Ambient conditions
Halogen-free complying with IEC 60754-1/2
Resistance to oil Not resistant to oil, gasoline, acids, and lyes
Concentration of fumes in accordance with IEC 61034
Flame resistance yes
Behavior in fire No corrosive or toxic fumes
FO cable
Number of fibers 2
Fiber Fiberglass
Fiber type Single mode fiberglass, 9/125 µm
Attenuation ≤ 0.5 dB/km ()
Return Loss ≥ 50 dB
Transmission medium Single-mode fiberglass

Degree of protection IP20
Ambient temperature (operation) -20 °C ... 60 °C
Ambient temperature (storage/transport) -20 °C ... 60 °C
Ambient temperature (assembly) -20 °C ... 60 °C
Ambient temperature (installation) -20 °C ... 60 °C
Resistance to oil Not resistant to oil, gasoline, acids, and lyes

Behavior in fire No corrosive or toxic fumes
Flame resistance yes
Resistance to oil Not resistant to oil, gasoline, acids, and lyes
Concentration of fumes in accordance with IEC 61034

Item number 1115620
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key *****
Product Key ABNACF
GTIN 4063151040604
Weight per Piece (including packing) 21.2 g
Weight per Piece (excluding packing) 21.2 g
Customs tariff number 85447000
Country of origin CN


ECLASS

ECLASS-9.0 27061003
ECLASS-10.0.1 27061003
ECLASS-11.0 27061003

ETIM

ETIM 8.0 EC002607

UNSPSC

UNSPSC 21.0

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Glass fiber optical, 8-shaped FO cable jumper
Indoor use, suitable for fiber optics distribution and termination devices
Single-mode patch cable for indoor installation
Made of halogen-free flame retardant material, RoHS compliant
All components satisfy UL 94, V0
Excellent mechanical and optical properties
Satisfies industry standards for optical and mechanical properties
Connector with UPC polishing for optimum attenuation values
Insertion loss ≤ 0.5 dB (varies depending on the condition)