cUL Recognized
Approval ID: E468743-20190917Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
63 V | 12 A | 16 |
UL Recognized
Approval ID: E468743-20190917Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
63 V | 12 A | 16 |