HC-DCC4-I-CT-HW-F 100
-
Contact insert
1556189
Contact insert, number of positions: 4+PE, size: DCC06, Socket, Crimp connection, 690 V, 100 A, 6 mm2 ... 25 mm2, application: Power supply in data centers, Packing unit: 100 pcs, tool-free Click-in mounting
Product details
Compatible products
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373