cULus Recognized
Approval ID: E60425-19931011Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 30 - 12 | ||
D | ||||
300 V | 10 A | 30 - 12 |
Connector set, nominal current: 12 A, nominal current: 12 A, product range: SET, width: 20 mm, nominal current: 12 A
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 30 - 12 | ||
D | ||||
300 V | 10 A | 30 - 12 |