SACC-EE-M 8MS-4CON-M-SW
   - 
  Connector
    
      1689423
      
      
    
  
      Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. | 
| Trade restriction | |
| CE note | The products are offered exclusively for export outside the EU and the European Economic Area. | 
| Assembly note | The wires can be connected both with ferrules (without insulation) and without ferrules. | 
| Product type | Circular connector (cable-side) | 
| Sensor type | Universal | 
| Number of positions | 4 | 
| No. of cable outlets | 1 | 
| Shielded | no | 
| Coding | A | 
| Cable outlet | straight | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Dimensional drawing | 
                 | 
            
| Width | 12 mm | 
| Height | 12 mm | 
| Length | 50 mm | 
| External dimensions | |
| Outside diameter | 3.5 mm ... 5 mm | 
| Housing | |
| Diameter housing | 12 mm | 
| Flammability rating according to UL 94 | HB | 
| Seal material | NBR | 
| Material of grip body | PBT | 
| Contact material | CuZn | 
| Contact surface material | Ag | 
| Contact carrier material | PA | 
| Material for screw connection | Brass, nickel-plated | 
| Conductor connection | |
| Connection method | Screw connection | 
| Connection cross section | 0.14 mm² ... 0.5 mm² (without ferrule) | 
| 0.08 mm² ... 0.5 mm² (with ferrule) | |
| 0.14 mm² ... 0.5 mm² (solid) | |
| Connection cross section AWG | 26 ... 20 (without ferrule) | 
| Stripping length of the individual wire | 4 mm | 
| Tightening torque | 0.2 Nm (M8 knurl) | 
| 0.5 Nm (Connector with coupling sleeve) | |
| 0.3 Nm ... 0.4 Nm (Pressure screw for outer cable diameter 3 mm ... 4 mm) | |
| 0.8 Nm ... 1 Nm (Pressure screw in the case of external cable diameter 4 mm ... 5 mm) | |
| 0.1 Nm (Screw terminal blocks) | |
| Rated surge voltage | 1.5 kV | 
| Contact resistance | ≤ 3 mΩ | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 30 V AC | 
| 30 V DC | |
| Nominal current IN | 4 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 50 | 
| Connection 1 | |
| Head design | Plug | 
| Head cable outlet | straight | 
| Head thread type | M8 | 
| Coding | A | 
| Signal type/category | Universal | 
| Stripping length of the individual wire | 4 mm | 
| Ambient conditions | |
| Degree of protection | IP67 | 
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) | 
| M8 | |
| Standard designation | M8 connector | 
| Standards/specifications | IEC 61076-2-104 | 
| Item number | 1689423 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | ***** | 
| Product key | AFADAA | 
| GTIN | 4067923249813 | 
| Weight per piece (including packing) | 22.22 g | 
| Weight per piece (excluding packing) | 22.22 g | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27440116 | 
| ECLASS-15.0 | 27440116 | 
ETIM
| ETIM 9.0 | EC002635 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-50
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
Compatible products
Your advantages
Safe use in the field, thanks to a high degree of protection
        Screw connection: proven connection technology for a large selection of different conductors
        PHOENIX CONTACT (SEA) Pte Ltd
        
        80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949