SACC-DSI-FS-8CON-PG9/0,5-0,14
-
Device connector rear mounting
1415279
Device connector rear mounting, Socket, straight, M12, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.14 mm2, potted, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance