cUL Recognized
Approval ID: E221474-20070307Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
30 V | 4 A | 24 |
UL Recognized
Approval ID: E221474-20070307Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
30 V | 4 A | 24 |