SACC-DSI-M12MS-8P-M16/0,8 AEH
   - 
  Device connector rear mounting
    
      1426181
      
      
    
  
      Device connector rear mounting, 8-position, Pin, straight, M12, A-coding, on free cable end, Individual wires, cable length: 0.8 m, 0.25 mm2, potted, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance