RC-16P1N8AE100 - Device connector rear mounting
1611130

M23, Device connector rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Flat gasket, Panel thickness min.: 3 mm, Panel thickness max.: 10.5 mm, coding: N

Product details






Compatible products