RF-12S1N8A9VDU - Coupler connector
1613972

Coupler connector, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket, shielded: yes, cable diameter range: 5 mm ... 13.2 mm, number of positions: 12, connection method: Crimp connection, series: RF

Product details







Compatible products