CA-19S1N1280DUSX - Cable connector
1245141

M23, Cable connector, series: CA, straight, shielded: yes, SPEEDCON, No. of pos.: 16+3, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 3 mm ... 14.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products